Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, NS, w/o Rack, 80 Strips/Pack, 5 Packs/Case
Product NumberMTS-11-12-C
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
Added to Your Shopping Cart
Details
| Product Number | MTS-11-12-C |
| Qty./Pk | 80 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | Axygen® |
| Capacity | 50 mL |
| Tube Style | Taylor Universal |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduations | Yes |
| Tolerance | 0.4 mL |
| Stopper Style | No stopper |
| O.D. | 25 mm (approx.) |
| Length | 200 mm (approx.) |
| Feature | Reusable |
| Graduation Range | 12.5 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25726000
- Quality Certificate - Lot No.22926000
- Quality Certificate - Lot No.17526000
- Quality Certificate - Lot No.17426000
- Quality Certificate - Lot No.06526000
- Quality Certificate - Lot No.06426000
- Quality Certificate - Lot No.24825000
- Quality Certificate - Lot No.23025000
- Quality Certificate - Lot No.16225000
- Quality Certificate - Lot No.16125000
- Quality Certificate - Lot No.14725000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.04225000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03925000
- Quality Certificate - Lot No.02425000
- Quality Certificate - Lot No.02325000