Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, w/o Rack, 120 Strips/Pack, 5 Packs/Case
Product NumberMTS-11-8-C
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
Added to Your Shopping Cart
Details
| Product Number | MTS-11-8-C |
| 数量/包 | 120 /包 |
| 数量/箱 | 600 /箱 |
| 品牌 | Axygen® |
| 容量 | 96 管 |
| 管子式样 | 储存 |
| 管子形状 | 筒形 |
| 顶部式样 | 卷边 |
| 刻度 | 没有 |
| 瓶塞式样 | 无瓶塞 |
| 外径 | 25 mm (近似值) |
| 长度 | 150 mm (近似值) |
| 特性 | 可重复使用 |
| 管架 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24626000
- Quality Certificate - Lot No.22326000
- Quality Certificate - Lot No.22226000
- Quality Certificate - Lot No.19026000
- Quality Certificate - Lot No.18726000
- Quality Certificate - Lot No.18326000
- Quality Certificate - Lot No.18126000
- Quality Certificate - Lot No.17626000
- Quality Certificate - Lot No.15526000
- Quality Certificate - Lot No.11326000
- Quality Certificate - Lot No.11226000
- Quality Certificate - Lot No.07126000
- Quality Certificate - Lot No.07026000
- Quality Certificate - Lot No.03526000
- Quality Certificate - Lot No.03326000
- Quality Certificate - Lot No.00626000
- Quality Certificate - Lot No.00526000