Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, without Rack, 960 Tubes/Pack, 5 Packs/Case
Product NumberMTS-11-C
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
Added to Your Shopping Cart
Details
| Product Number | MTS-11-C |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 容量 | 50 mL |
| 管子式样 | Folin-Wu消化 |
| 管子形状 | 筒形 |
| 顶部式样 | 卷边 |
| 刻度间隔 | 25 mL |
| 公差 | 0.4 mL |
| 瓶塞式样 | 无瓶塞 |
| 外径 | 8.61 mm |
| 长度 | 46.46 mm |
| 特性 | 可重复使用 |
| 刻度范围 | 25 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24026000
- Quality Certificate - Lot No.19426000
- Quality Certificate - Lot No.14226000
- Quality Certificate - Lot No.10626000
- Quality Certificate - Lot No.08926000
- Quality Certificate - Lot No.00926000
- Quality Certificate - Lot No.00826000
- Quality Certificate - Lot No.32525000
- Quality Certificate - Lot No.28925000
- Quality Certificate - Lot No.22425000
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.18325000