Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, S, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-C-R-S
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
Added to Your Shopping Cart
Details
| Product Number | MTS-11-C-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Capacity | 384 Tubes |
| Tube Style | Storage |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduations | No |
| Stopper Style | No stopper |
| O.D. | 8,61 mm |
| Length | 46,46 mm |
| Feature | Reusable |
| Rack | Oui |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19126000
- Quality Certificate - Lot No.06926000
- Quality Certificate - Lot No.01426000
- Quality Certificate - Lot No.33525000
- Quality Certificate - Lot No.23425000
- Quality Certificate - Lot No.15725000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.31624000
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.26824000
- Quality Certificate - Lot No.22724000
- Quality Certificate - Lot No.22624000
- Quality Certificate - Lot No.20224000
- Quality Certificate - Lot No.08024000
- Quality Certificate - Lot No.36223000
- Quality Certificate - Lot No.20823000
- Quality Certificate - Lot No.18723000
- Quality Certificate - Lot No.12423000
- Quality Certificate - Lot No.08923000
- Quality Certificate - Lot No.08023000
- Quality Certificate - Lot No.05423000
- Quality Certificate - Lot No.02523000
- Quality Certificate - Lot No.32622000
- Quality Certificate - Lot No.30722000
- Quality Certificate - Lot No.21222000
- Quality Certificate - Lot No.15822000
- Quality Certificate - Lot No.07722000
- Quality Certificate - Lot No.31021000
- Quality Certificate - Lot No.20021000