Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, Without Screw Caps, Racked, 96/Pack, 10 Packs/Case, 960 Tubes/Case
Product Number8501

A System Solution for Automated Sample Management
The 1D/2D storage line offers a superior storage solution designed to provide maximum identification.
- Temperature-resistant polypropylene storage tubes withstand a temperatures range from -196°C to +121°C
- Maximum identification – Synchronized 2D and linear bar code along with marking spot
- Maximum information – 14 x 14 dot 2D bar code
- Bar code stability – Laser-etched for permanent identification
- Compound compatibility – Universal inert polypropylene construction throughout
- Nonsterile
Added to Your Shopping Cart
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
Details
Product Number | 8501 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Graduations | No |
Feature | 1D/2D Bar Code |
Sterile | No |
Rack | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30221001
- Quality Certificate - Lot No.23920001
- Quality Certificate - Lot No.03920001
- Quality Certificate - Lot No.02420001
- Quality Certificate - Lot No.01120001
- Quality Certificate - Lot No.00720001
- Quality Certificate - Lot No.32619001
- Quality Certificate - Lot No.29619001
- Quality Certificate - Lot No.29519001
- Quality Certificate - Lot No.26619001
- Quality Certificate - Lot No.15619001
- Quality Certificate - Lot No.29818001
- Quality Certificate - Lot No.02718001
- Quality Certificate - Lot No.35717001
- Quality Certificate - Lot No.31317001
- Quality Certificate - Lot No.17417001
- Quality Certificate - Lot No.17317001
- Quality Certificate - Lot No.04517001
- Quality Certificate - Lot No.04417001
- Quality Certificate - Lot No.01317001
- Quality Certificate - Lot No.32616001
- Quality Certificate - Lot No.01116001
- Quality Certificate - Lot No.00916001
- Quality Certificate - Lot No.33915001
- Quality Certificate - Lot No.28715001
- Quality Certificate - Lot No.21815001
- Quality Certificate - Lot No.11415001
- Quality Certificate - Lot No.01013001
- Quality Certificate - Lot No.09512001
- Quality Certificate - Lot No.08212001