text.skipToContent text.skipToNavigation

Falcon® 16 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, 125/Pack, 1000/Case

Product Number352025

E-mail

Falcon® 16x125mm, 16 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes come with screw caps and are sold 125 per pack and 1,000 per case. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$432.49 per case

Details
Product Number   352025
Qty./Pk   125 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
Tube Style   Test  
Cap Color   Black  
Graduations   No  
Capacity   16 mL  
Sterile   Yes  
O.D.   16 mm  
Product Material   Polystyrene  
Application   Diagnostics  
Specifications Documents