Falcon® 5 mL PP圆底管,不带盖,非灭菌,1000/袋
Product Number352002
Falcon® 12x75mm、5 mL高透明度聚丙烯 (PP) 圆底管的额定RCF为3,000xg。这种非灭菌试管采用1,000支/袋的大包装。不含RNase/DNase。
- 在实验方案中广泛使用和引用
- 无菌,无热原检测结果低于0.1 EU/mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 352002 |
| 数量/包 | 1000 /包 |
| 数量/箱 | 1000 /箱 |
| 品牌 | Falcon® |
| 管子式样 | 测试 |
| 刻度 | 没有 |
| Capacity | 5 mL |
| Sterile | No |
| O.D. | 12 mm |
| Application | Diagnostics |
Specifications Documents