Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352053
Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 352053 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | Yes |
| O.D. | 12 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29226072
- Quality Certificate - Lot No.28826045
- Quality Certificate - Lot No.13526054
- Quality Certificate - Lot No.12526024
- Quality Certificate - Lot No.01526017
- Quality Certificate - Lot No.34625029
- Quality Certificate - Lot No.34425039
- Quality Certificate - Lot No.34125024
- Quality Certificate - Lot No.29125012
- Quality Certificate - Lot No.29025013
- Quality Certificate - Lot No.28925014
- Quality Certificate - Lot No.18425021
- Quality Certificate - Lot No.18325017
- Quality Certificate - Lot No.04925004
- Quality Certificate - Lot No.29723034
- Quality Certificate - Lot No.29223039
- Quality Certificate - Lot No.29223036
- Quality Certificate - Lot No.27123035
- Quality Certificate - Lot No.27023023
- Quality Certificate - Lot No.26623040
- Quality Certificate - Lot No.26623011
- Quality Certificate - Lot No.26423014
- Quality Certificate - Lot No.21923030
- Quality Certificate - Lot No.21723023
- Quality Certificate - Lot No.21623035
- Quality Certificate - Lot No.10723004
- Quality Certificate - Lot No.08523003
- Quality Certificate - Lot No.08023008
- Quality Certificate - Lot No.08023007
- Quality Certificate - Lot No.12822008