Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-V
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
486,42 € per case
| Product Number | MCT-060-V |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0,6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Oui |
| Graduation Interval | 0,1 mL |
| Color | Violet |
| Sterile | Non |
| Graduation Range | 0,1 - 0,6 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.13326049
- Quality Certificate - Lot No.08326073
- Quality Certificate - Lot No.32025965
- Quality Certificate - Lot No.29725965
- Quality Certificate - Lot No.12025965
- Quality Certificate - Lot No.31924965
- Quality Certificate - Lot No.30324965
- Quality Certificate - Lot No.26724965
- Quality Certificate - Lot No.14324965
- Quality Certificate - Lot No.07524965
- Quality Certificate - Lot No.24923965
- Quality Certificate - Lot No.18823965
- Quality Certificate - Lot No.08223016
- Quality Certificate - Lot No.22021965
- Quality Certificate - Lot No.21521053
- Quality Certificate - Lot No.19521301
- Quality Certificate - Lot No.18121301
- Quality Certificate - Lot No.17921301
- Quality Certificate - Lot No.17421301
- Quality Certificate - Lot No.17221301
- Quality Certificate - Lot No.17121301
- Quality Certificate - Lot No.16921301
- Quality Certificate - Lot No.16721301
- Quality Certificate - Lot No.16521301
- Quality Certificate - Lot No.16321301
- Quality Certificate - Lot No.16121301
- Quality Certificate - Lot No.16021301
- Quality Certificate - Lot No.15921301
- Quality Certificate - Lot No.15821301
- Quality Certificate - Lot No.15721301