Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-X

Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | MCT-060-X |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Capacity | 0.6 mL |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Amber |
Sterile | No |
Graduation Range | 0.1 - 0.6 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18224015
- Quality Certificate - Lot No.10524013
- Quality Certificate - Lot No.10324040
- Quality Certificate - Lot No.25823965
- Quality Certificate - Lot No.24223965
- Quality Certificate - Lot No.22723965
- Quality Certificate - Lot No.19023965
- Quality Certificate - Lot No.17823965
- Quality Certificate - Lot No.13423965
- Quality Certificate - Lot No.10723965
- Quality Certificate - Lot No.03223965
- Quality Certificate - Lot No.34922965
- Quality Certificate - Lot No.33322965
- Quality Certificate - Lot No.32622965
- Quality Certificate - Lot No.30122965
- Quality Certificate - Lot No.25522965
- Quality Certificate - Lot No.18822965
- Quality Certificate - Lot No.03922965
- Quality Certificate - Lot No.25321965
- Quality Certificate - Lot No.19621301
- Quality Certificate - Lot No.16321965
- Quality Certificate - Lot No.08021965
- Quality Certificate - Lot No.35020301
- Quality Certificate - Lot No.34720301
- Quality Certificate - Lot No.34520301
- Quality Certificate - Lot No.25920301
- Quality Certificate - Lot No.25820301
- Quality Certificate - Lot No.25620301
- Quality Certificate - Lot No.17120301
- Quality Certificate - Lot No.10120301