Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-G
            Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
 - Snaplock cap assures efficient seal
 - Thin membrane in cap center allows easy access to sample by syringe needle
 - RNase-/DNase-free Nonpyrogenic
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | MCT-150-G | 
| Qty./Pk | 500 / Pk | 
| Qty./Cs | 5000 / Cs | 
| Brand | Axygen® | 
| Capacity | 1.5 mL | 
| Top Style | Snap cap | 
| Maximum RCF | 16700 xg | 
| Graduations | Yes | 
| Graduation Interval | 0.1 mL | 
| Color | Green | 
| Sterile | No | 
| Graduation Range | 0.1 - 1.5 mL | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.23625934
 - Quality Certificate - Lot No.34724934
 - Quality Certificate - Lot No.29524934
 - Quality Certificate - Lot No.22524934
 - Quality Certificate - Lot No.22024934
 - Quality Certificate - Lot No.16024008
 - Quality Certificate - Lot No.34923934
 - Quality Certificate - Lot No.31623934
 - Quality Certificate - Lot No.25923934
 - Quality Certificate - Lot No.18523934
 - Quality Certificate - Lot No.14723934
 - Quality Certificate - Lot No.32522934
 - Quality Certificate - Lot No.28422014
 - Quality Certificate - Lot No.28422013
 - Quality Certificate - Lot No.28322034
 - Quality Certificate - Lot No.28322033
 - Quality Certificate - Lot No.28322032
 - Quality Certificate - Lot No.07722934
 - Quality Certificate - Lot No.26021962
 - Quality Certificate - Lot No.21021392
 - Quality Certificate - Lot No.03421392
 - Quality Certificate - Lot No.04220403
 - Quality Certificate - Lot No.02820044
 - Quality Certificate - Lot No.32819403
 - Quality Certificate - Lot No.31119403
 - Quality Certificate - Lot No.29219403
 - Quality Certificate - Lot No.17219403
 - Quality Certificate - Lot No.06219403
 - Quality Certificate - Lot No.02819403
 - Quality Certificate - Lot No.26618042