text.skipToContent text.skipToNavigation

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-150-O

E-mail

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   MCT-150-O
Qty./Pk   500 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Capacity   1.5 mL  
Top Style   Snap cap  
Maximum RCF   16700 xg  
Graduations   Yes  
Graduation Interval   0.1 mL  
Color   Orange  
Sterile   No  
Graduation Range   0.1 - 1.5 mL  
Application   Diagnostics  
Specifications Documents