Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-R

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | MCT-150-R |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Red |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34724934
- Quality Certificate - Lot No.29524934
- Quality Certificate - Lot No.36222934
- Quality Certificate - Lot No.27722065
- Quality Certificate - Lot No.27722064
- Quality Certificate - Lot No.27122066
- Quality Certificate - Lot No.27122065
- Quality Certificate - Lot No.27122064
- Quality Certificate - Lot No.27022076
- Quality Certificate - Lot No.27022075
- Quality Certificate - Lot No.23622934
- Quality Certificate - Lot No.04622934
- Quality Certificate - Lot No.03521392
- Quality Certificate - Lot No.23720403
- Quality Certificate - Lot No.31119403
- Quality Certificate - Lot No.26019178
- Quality Certificate - Lot No.11219225
- Quality Certificate - Lot No.08619020
- Quality Certificate - Lot No.06619403
- Quality Certificate - Lot No.02819403
- Quality Certificate - Lot No.26918054
- Quality Certificate - Lot No.23318061
- Quality Certificate - Lot No.19818403
- Quality Certificate - Lot No.13618001
- Quality Certificate - Lot No.30817008
- Quality Certificate - Lot No.30217007
- Quality Certificate - Lot No.29217006
- Quality Certificate - Lot No.26717403
- Quality Certificate - Lot No.26717005
- Quality Certificate - Lot No.17917004