text.skipToContent text.skipToNavigation

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-150-X

E-mail

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   MCT-150-X
Qty./Pk   500 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Capacity   1.5 mL  
Top Style   Snap cap  
Maximum RCF   16700 xg  
Graduations   Yes  
Graduation Interval   0.1 mL  
Color   Amber  
Sterile   No  
Graduation Range   0.1 - 1.5 mL  
Application   Diagnostics  
Specifications Documents