Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-L-C
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
207,28 € per case
Added to Your Shopping Cart
Details
| Product Number | MCT-175-L-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1,7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Oui |
| Graduation Interval | 0,25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Non |
| Graduation Range | 0,1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22325044
- Quality Certificate - Lot No.22125038
- Quality Certificate - Lot No.21925045
- Quality Certificate - Lot No.02925008
- Quality Certificate - Lot No.20624029
- Quality Certificate - Lot No.20524025
- Quality Certificate - Lot No.20424049
- Quality Certificate - Lot No.14824061
- Quality Certificate - Lot No.08724041
- Quality Certificate - Lot No.08524053
- Quality Certificate - Lot No.26923011
- Quality Certificate - Lot No.24223004
- Quality Certificate - Lot No.24223003
- Quality Certificate - Lot No.24123024
- Quality Certificate - Lot No.04423021
- Quality Certificate - Lot No.04423020
- Quality Certificate - Lot No.04423003
- Quality Certificate - Lot No.04323016
- Quality Certificate - Lot No.04323015
- Quality Certificate - Lot No.04223014
- Quality Certificate - Lot No.04123016
- Quality Certificate - Lot No.04023030
- Quality Certificate - Lot No.04023029
- Quality Certificate - Lot No.34122038
- Quality Certificate - Lot No.33522032
- Quality Certificate - Lot No.33522005
- Quality Certificate - Lot No.33422040
- Quality Certificate - Lot No.32722019
- Quality Certificate - Lot No.32622050
- Quality Certificate - Lot No.30322011