text.skipToContent text.skipToNavigation

Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-175-SP

E-mail

Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Made from co-polymer material that offers exceptional strength and chemical resistance
  • Co-polymer tubes are not certified for autoclaving or boiling
  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic
  • Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


£281.32 per case

Details
Product Number   MCT-175-SP
Qty./Pk   500 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Maximum RCF   16700 xg  
Application   Diagnostics  
Specifications Documents