Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-X
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 269.41 per case
| Product Number | MCT-175-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Amber |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.26626432
- Quality Certificate - Lot No.24326432
- Quality Certificate - Lot No.18126432
- Quality Certificate - Lot No.08226432
- Quality Certificate - Lot No.35525432
- Quality Certificate - Lot No.28625432
- Quality Certificate - Lot No.23925432
- Quality Certificate - Lot No.20025006
- Quality Certificate - Lot No.13925432
- Quality Certificate - Lot No.07525432
- Quality Certificate - Lot No.06025432
- Quality Certificate - Lot No.31624432
- Quality Certificate - Lot No.21224432
- Quality Certificate - Lot No.15124432
- Quality Certificate - Lot No.08124432
- Quality Certificate - Lot No.05024042
- Quality Certificate - Lot No.32123432
- Quality Certificate - Lot No.26823432
- Quality Certificate - Lot No.22623432
- Quality Certificate - Lot No.18023433
- Quality Certificate - Lot No.14123433
- Quality Certificate - Lot No.05523433
- Quality Certificate - Lot No.23822433
- Quality Certificate - Lot No.22322009
- Quality Certificate - Lot No.22222022
- Quality Certificate - Lot No.22122081
- Quality Certificate - Lot No.16922433
- Quality Certificate - Lot No.14822433
- Quality Certificate - Lot No.34921433
- Quality Certificate - Lot No.22521433