Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-200-B
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | MCT-200-B |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Blue |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 25526394
- 质量证书 – 批号 20026394
- 质量证书 – 批号 17526394
- 质量证书 – 批号 16226394
- 质量证书 – 批号 12126394
- 质量证书 – 批号 07326394
- 质量证书 – 批号 05926394
- 质量证书 – 批号 00926394
- 质量证书 – 批号 30725394
- 质量证书 – 批号 25525394
- 质量证书 – 批号 13625394
- 质量证书 – 批号 10925394
- 质量证书 – 批号 03825394
- 质量证书 – 批号 01525678
- 质量证书 – 批号 30224394
- 质量证书 – 批号 21224394
- 质量证书 – 批号 16424394
- 质量证书 – 批号 14224394
- 质量证书 – 批号 09424394
- 质量证书 – 批号 08024054
- 质量证书 – 批号 02424023
- 质量证书 – 批号 00224394
- 质量证书 – 批号 29123394
- 质量证书 – 批号 25723394
- 质量证书 – 批号 24723394
- 质量证书 – 批号 23323394
- 质量证书 – 批号 10823394
- 质量证书 – 批号 07923394
- 质量证书 – 批号 03423394
- 质量证书 – 批号 00823394