text.skipToContent text.skipToNavigation

Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case

Product NumberMCT-200-C-S

E-mail

Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€233.46 per case

Details
Product Number   MCT-200-C-S
Qty./Bag   50 / Bag  
Qty./Pk   250 / Pk  
Qty./Cs   2500 / Cs  
Brand   Axygen®  
Capacity   2 mL  
Tube Style   Microcentrifuge  
Top Style   Snap cap  
Maximum RCF   16700 xg  
Graduations   Yes  
Graduation Interval   0.25 mL  
Color   Clear  
Cap Style   Snap cap  
Sterile   Yes  
Graduation Range   0.1 - 2 mL  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents