Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-L-C
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-200-L-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Oui |
| Graduation Interval | 0,25 mL |
| Color | Clear |
| Sterile | Non |
| Graduation Range | 0,1 - 2 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16026019
- Quality Certificate - Lot No.16026007
- Quality Certificate - Lot No.15926090
- Quality Certificate - Lot No.13226028
- Quality Certificate - Lot No.13126083
- Quality Certificate - Lot No.12826036
- Quality Certificate - Lot No.10826010
- Quality Certificate - Lot No.10726013
- Quality Certificate - Lot No.07426065
- Quality Certificate - Lot No.07326067
- Quality Certificate - Lot No.05526009
- Quality Certificate - Lot No.05426030
- Quality Certificate - Lot No.01226048
- Quality Certificate - Lot No.01126016
- Quality Certificate - Lot No.01026016
- Quality Certificate - Lot No.14225026
- Quality Certificate - Lot No.14125025
- Quality Certificate - Lot No.14025024
- Quality Certificate - Lot No.35324008
- Quality Certificate - Lot No.35124049
- Quality Certificate - Lot No.22223015
- Quality Certificate - Lot No.22123025
- Quality Certificate - Lot No.22123024
- Quality Certificate - Lot No.22023048
- Quality Certificate - Lot No.18323025
- Quality Certificate - Lot No.18323024
- Quality Certificate - Lot No.18223058
- Quality Certificate - Lot No.08423005
- Quality Certificate - Lot No.08323008
- Quality Certificate - Lot No.08323007