Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-O
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
269,41 € per case
Added to Your Shopping Cart
Details
| Product Number | MCT-200-O |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Oui |
| Graduation Interval | 0,25 mL |
| Color | Orange |
| Sterile | Non |
| Graduation Range | 0,1 - 2 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11826394
- Quality Certificate - Lot No.13625394
- Quality Certificate - Lot No.01924025
- Quality Certificate - Lot No.29121394
- Quality Certificate - Lot No.26220972
- Quality Certificate - Lot No.11020394
- Quality Certificate - Lot No.08420394
- Quality Certificate - Lot No.33718394
- Quality Certificate - Lot No.27718394
- Quality Certificate - Lot No.20218394
- Quality Certificate - Lot No.20118394
- Quality Certificate - Lot No.19618394
- Quality Certificate - Lot No.17718394
- Quality Certificate - Lot No.15918394
- Quality Certificate - Lot No.06218002
- Quality Certificate - Lot No.04018001
- Quality Certificate - Lot No.01318394
- Quality Certificate - Lot No.32417394
- Quality Certificate - Lot No.23417394
- Quality Certificate - Lot No.17617394
- Quality Certificate - Lot No.16417394
- Quality Certificate - Lot No.10117394
- Quality Certificate - Lot No.05217394
- Quality Certificate - Lot No.35916394
- Quality Certificate - Lot No.32416394
- Quality Certificate - Lot No.12916394
- Quality Certificate - Lot No.11116394