Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes are a homopolymer polypropylene with frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | MCT-500-C |
Qty./Pk | 250 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Capacity | 5 mL |
Tube Style | Microcentrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 14000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Snap cap |
Cap Material | Polypropylene |
Sterile | No |
Graduation Range | 1 - 5 mL |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22425049
- Quality Certificate - Lot No.22325045
- Quality Certificate - Lot No.22225007
- Quality Certificate - Lot No.22125008
- Quality Certificate - Lot No.22025009
- Quality Certificate - Lot No.21925015
- Quality Certificate - Lot No.21825013
- Quality Certificate - Lot No.21725017
- Quality Certificate - Lot No.21625250
- Quality Certificate - Lot No.21625249
- Quality Certificate - Lot No.21525016
- Quality Certificate - Lot No.21425006
- Quality Certificate - Lot No.21425005
- Quality Certificate - Lot No.14725004
- Quality Certificate - Lot No.14425004
- Quality Certificate - Lot No.14325004
- Quality Certificate - Lot No.14225005
- Quality Certificate - Lot No.14125005
- Quality Certificate - Lot No.14025004
- Quality Certificate - Lot No.13925006
- Quality Certificate - Lot No.13625008
- Quality Certificate - Lot No.13525012
- Quality Certificate - Lot No.13425011
- Quality Certificate - Lot No.13325016
- Quality Certificate - Lot No.13225016
- Quality Certificate - Lot No.12725021
- Quality Certificate - Lot No.12625023
- Quality Certificate - Lot No.12525030
- Quality Certificate - Lot No.05425004
- Quality Certificate - Lot No.05325003