Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-C-S
Axygen® 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-500-C-S |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Tube Style | Microcentrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Sterile | Yes |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08926065
- Quality Certificate - Lot No.08426060
- Quality Certificate - Lot No.08226108
- Quality Certificate - Lot No.31625029
- Quality Certificate - Lot No.31525024
- Quality Certificate - Lot No.31425055
- Quality Certificate - Lot No.31325024
- Quality Certificate - Lot No.31225023
- Quality Certificate - Lot No.33624160
- Quality Certificate - Lot No.33624159
- Quality Certificate - Lot No.33624158
- Quality Certificate - Lot No.33624157
- Quality Certificate - Lot No.33624156
- Quality Certificate - Lot No.33624155
- Quality Certificate - Lot No.33624154
- Quality Certificate - Lot No.33624153
- Quality Certificate - Lot No.33624152
- Quality Certificate - Lot No.31524001
- Quality Certificate - Lot No.31424003
- Quality Certificate - Lot No.31324004
- Quality Certificate - Lot No.31224006
- Quality Certificate - Lot No.31124004
- Quality Certificate - Lot No.31024006
- Quality Certificate - Lot No.31024005
- Quality Certificate - Lot No.30924007
- Quality Certificate - Lot No.30824001
- Quality Certificate - Lot No.30724002