text.skipToContent text.skipToNavigation

Axygen® MaxyClear SnapLock Microcentrifuge Tubes

E-mail

Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:

  • 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
  • 5.0 mL tubes feature a maximum G-force of 14,000 RCF
  • 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
  • 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
  • All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
  • Capless tubes and screw cap tubes are also available
  • Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MCT-060-A Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile,1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $581.91 per case
MCT-060-B Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-060-C Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   N/A per case
MCT-060-C-S Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 100 Tubes/Bag, 5 Bags/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $458.09 per case
MCT-060-G Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-060-L-C Axygen® 0.6 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $437.60 per case
MCT-060-O Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-060-R Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-060-SP Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile,1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $640.06 per case
MCT-060-V Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-060-X Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-060-Y Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case   1000 / Pk     10000 / Cs     Axygen®   $559.38 per case
MCT-150-A Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $294.20 per case
MCT-150-B Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $285.80 per case
MCT-150-C Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $253.08 per case
MCT-150-C-S Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   $268.48 per case
MCT-150-G Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $285.80 per case
MCT-150-L-C Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   $228.83 per case
MCT-150-NC Axygen® 1.5 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $319.75 per case
MCT-150-O Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $285.80 per case
MCT-150-R Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $285.80 per case
MCT-150-SP Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $323.74 per case
MCT-150-V Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $285.80 per case
MCT-150-X Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $278.77 per case
MCT-150-Y Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $285.80 per case
MCT-175-A Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $325.23 per case
MCT-175-B Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-175-C Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $283.99 per case
MCT-175-C-S Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   $275.14 per case
MCT-175-G Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-175-L-C Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   $238.37 per case
MCT-175-O Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-175-R Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-175-SP Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $357.88 per case
MCT-175-V Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-175-X Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-175-Y Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-A Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $332.50 per case
MCT-200-B Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-C Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $283.99 per case
MCT-200-C-S Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   $268.48 per case
MCT-200-G Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-L-C Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   $244.02 per case
MCT-200-NC Axygen® 2.0 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $292.35 per case
MCT-200-O Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-R Axygen® 2.0mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Non-Sterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-SP Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $357.88 per case
MCT-200-V Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-X Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-200-Y Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $309.82 per case
MCT-500-C Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,250 Tubes/Pack, 5 Packs/Case   250 / Pk     1250 / Cs     Axygen®   $451.17 per case
MCT-500-C-S Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile,250 Tubes/Pack, 5 Packs/Case   250 / Pk     1250 / Cs     Axygen®   $496.28 per case
MCT-500-X Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile,250 Tubes/Pack, 5 Packs/Case   250 / Pk     1250 / Cs     Axygen®   N/A per case
Contact Customer Service