text.skipToContent text.skipToNavigation

Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Nonsterile, 1000 Tubes and Caps/Case

Product NumberSCT-5ML

E-mail
  • Graduated at 1.0 mL intervals
  • Large frosted writing area
  • Secure fit between tube and cap to give leak proof seal
  • Human DNA free
  • RNase-/DNase-free
  • Nonpyrogenic
  • Material is virgin polypropylene

Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   SCT-5ML
Qty./Pk   500 / Pk  
Qty./Cs   1000 / Cs  
Brand   Axygen®  
Capacity   5 mL  
Top Style   Screw cap  
Graduations   Yes  
Graduation Interval   1 mL  
Color   Clear  
Cap Style   Screw cap  
Cap Color   Blue  
Sterile   Non  
Self Standing   Oui  
Graduation Range   1 - 5 mL  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents
Compatible Accessories
Axygen® 5/10 mL Blue Screw-Caps, 250 Caps Per Unit, 8 Units/Case