Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 0.65 mL Snap Cap Microcentrifuge Tube, Polypropylene, Rainbow Colors, Nonsterile, 500/Case
Product Number3209
These Costar® 0.65 mL microcentrifuge tubes are made of colored polypropylene and are RNase-/DNase-free.
- Rainbow pack includes one bag each of blue, green, yellow, red and orange tubes.
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
109,08 € per case
Added to Your Shopping Cart
Details
| Product Number | 3209 |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 0.65 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Rainbow |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Rainbow |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27326000
- Quality Certificate - Lot No.25426000
- Quality Certificate - Lot No.22926000
- Quality Certificate - Lot No.19026000
- Quality Certificate - Lot No.16826000
- Quality Certificate - Lot No.12026000
- Quality Certificate - Lot No.09126000
- Quality Certificate - Lot No.02826000
- Quality Certificate - Lot No.36425000
- Quality Certificate - Lot No.33025000
- Quality Certificate - Lot No.30225000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.20425000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.12124000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.34523000
- Quality Certificate - Lot No.31023000
- Quality Certificate - Lot No.23623000
- Quality Certificate - Lot No.15923000
- Quality Certificate - Lot No.13523000
- Quality Certificate - Lot No.10723000
- Quality Certificate - Lot No.01123000
- Quality Certificate - Lot No.27022000
- Quality Certificate - Lot No.19622000
- Quality Certificate - Lot No.17922000