Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case
Product Number3620

These Costar® 1.7 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- 500/case
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
$49.78 per case
Added to Your Shopping Cart
Details
Product Number | 3620 |
Qty./Pk | 500 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 1.7 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 17000 xg |
Graduations | Yes |
Color | Natural |
Cap Style | Snap cap |
Cap Material | Polypropylene |
Cap Color | Natural |
Sterile | No |
Self Standing | No |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.34524000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.31924000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.27524000
- Quality Certificate - Lot No.27024000
- Quality Certificate - Lot No.26924000
- Quality Certificate - Lot No.25024000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.17924000
- Quality Certificate - Lot No.17824000
- Quality Certificate - Lot No.15724000
- Quality Certificate - Lot No.15624000
- Quality Certificate - Lot No.13524000
- Quality Certificate - Lot No.11024000
- Quality Certificate - Lot No.10924000
- Quality Certificate - Lot No.08724000
- Quality Certificate - Lot No.08224000
- Quality Certificate - Lot No.04524000