text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.

Choose your specification

Capacity
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1000-10 PYREX® Griffin Low Form 10 mL Beaker   12 / Pk     48 / Cs     PYREX®   per case
1000-100 PYREX® Griffin Low Form 100 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-150 PYREX® Griffin Low Form 150 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-1L PYREX® Griffin Low Form 1L Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   per case
Contact Customer Service
1000-20 PYREX® Griffin Low Form 20 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-250 PYREX® Griffin Low Form 250 mL Beaker, Double Scale, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-2L PYREX® Griffin Low Form 2L Beaker, Double Scale, Graduated   4 / Pk     8 / Cs     PYREX®   per case
1000-30 PYREX® Griffin Low Form 30 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-3L PYREX® Griffin Low Form 3L Beaker, Double Scale, Graduated   1 / Pk     6 / Cs     PYREX®   per case
1000-400 PYREX® Griffin Low Form 400 mL Beaker, Double Scale, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-4L PYREX® Griffin Low Form 4L Beaker, Double Scale, Graduated   1 / Pk     6 / Cs     PYREX®   per case
1000-50 PYREX® Griffin Low Form 50 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-600 PYREX® Griffin Low Form 600 mL Beaker, Double Scale, Graduated   6 / Pk     36 / Cs     PYREX®   per case
Contact Customer Service
1000-800 PYREX® Griffin Low Form 800 mL Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   per case
Contact Customer Service
1000-PACK PYREX® Assortment Pack of Griffin Low Form Beakers, Graduated   1 / Pk     1 / Cs     PYREX®   per case
Contact Customer Service