Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Micro Volumetric Flask, Class A, Certified and Serialized, with Standard Taper Stopper
Product Number5631-10
Learn More
These 10 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances and individually serialized. They are designed for microchemical work. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 9 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 5631-10 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Serialized/Certified Class A |
Feature | Reusable |
Tolerance | 0.02 mL |
Standard Taper Stopper No. | 9 |
Height | 105 mm (approx.) |
O.D. | 20 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Hexagonal base |
- Quality Certificate - Lot No.20224017
- Quality Certificate - Lot No.15724048
- Quality Certificate - Lot No.11724009
- Quality Certificate - Lot No.35423185
- Quality Certificate - Lot No.26523029
- Quality Certificate - Lot No.22423008
- Quality Certificate - Lot No.16623014
- Quality Certificate - Lot No.14423042
- Quality Certificate - Lot No.11023030
- Quality Certificate - Lot No.21722022
- Quality Certificate - Lot No.19622003
- Quality Certificate - Lot No.11922025
- Quality Certificate - Lot No.27421006
- Quality Certificate - Lot No.15221034
- Quality Certificate - Lot No.14921018
- Quality Certificate - Lot No.06320019
- Quality Certificate - Lot No.05020037
- Quality Certificate - Lot No.02320009
- Quality Certificate - Lot No.35019073
- Quality Certificate - Lot No.31019075
- Quality Certificate - Lot No.30119052
- Quality Certificate - Lot No.24919041
- Quality Certificate - Lot No.22219001
- Quality Certificate - Lot No.18519034
- Quality Certificate - Lot No.17919063
- Quality Certificate - Lot No.12819005
- Quality Certificate - Lot No.10019084
- Quality Certificate - Lot No.06019013
- Quality Certificate - Lot No.04619010
- Quality Certificate - Lot No.03119060