Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L Square Polycarbonate Storage Bottles with 45 mm Caps
Product Number431433

Corning® square polycarbonate storage bottles are easier to handle, require less space (13-20%) on the shelf or in the autoclave and are ideal for mixing, sampling and storage.
Caution: These square polycarbonate bottles should NOT be used with bottle top filter units, or in other applications involving vacuum pressure, as breakage may occur. DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
- Strong polycarbonate bottles are more break-resistant than other glass or plastic bottles.
- Use a linerless, 45mm one-piece autoclavable orange GL45 threaded polypropylene plug seal cap.
- Screened white enamel graduations are easier to see than molded graduations
- Sterilized by gamma radiation
- Large white marking spot for easier identification
- Bottles can be autoclaved once at 121ºC and 15psi. Repeated autoclaving weakens polycarbonate and is not recommended.
- Optional reusable caps with silicone septa (Corning Cat. Nos. 1395-45HTSC, 1395-45SS, 1395-45TS) for syringe sampling or introduction of reagents are available for these caps.
Note: Most GL45 threaded caps designed for glass storage bottles use a different sealing design and will not give a secure seal if used on these plastic bottles unless they have a rubber liner.
Product Number | 431433 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Square |
Packaging | Individually wrapped |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 50 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Graduation Range | 100 - 1000 mL |
Application | Pharmaceutical Quality Control and Life Sciences |
- Quality Certificate - Lot No.11925012
- Quality Certificate - Lot No.11725011
- Quality Certificate - Lot No.08725009
- Quality Certificate - Lot No.08425008
- Quality Certificate - Lot No.07125006
- Quality Certificate - Lot No.06825005
- Quality Certificate - Lot No.04425003
- Quality Certificate - Lot No.03925004
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.00725002
- Quality Certificate - Lot No.34824028
- Quality Certificate - Lot No.31924027
- Quality Certificate - Lot No.31924025
- Quality Certificate - Lot No.31324026
- Quality Certificate - Lot No.31324024
- Quality Certificate - Lot No.28624023
- Quality Certificate - Lot No.28024022
- Quality Certificate - Lot No.27224021
- Quality Certificate - Lot No.26624020
- Quality Certificate - Lot No.24124019
- Quality Certificate - Lot No.23924018
- Quality Certificate - Lot No.23724017
- Quality Certificate - Lot No.22624016
- Quality Certificate - Lot No.22024015
- Quality Certificate - Lot No.22024014
- Quality Certificate - Lot No.21724013
- Quality Certificate - Lot No.18324012
- Quality Certificate - Lot No.18124011
- Quality Certificate - Lot No.17824010
- Quality Certificate - Lot No.16724009