Corning® 125 mL Square PET Storage Bottles with 45 mm Caps
Product Number431530
Square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Wide neck provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually bagged
- Validated USP Class VI, noncytotoxic and nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | 431530 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 125 mL |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Packaging | Individually wrapped |
| Cap Color | Orange |
| Thread Finish | 45 |
| Neck I.D. | 37 mm |
| Graduation Interval | 25 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Graduation Range | 50 - 125 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20926015
- Quality Certificate - Lot No.19026014
- Quality Certificate - Lot No.18126013
- Quality Certificate - Lot No.17426012
- Quality Certificate - Lot No.14926010
- Quality Certificate - Lot No.14826009
- Quality Certificate - Lot No.10526008
- Quality Certificate - Lot No.08126007
- Quality Certificate - Lot No.08026006
- Quality Certificate - Lot No.07826005
- Quality Certificate - Lot No.03326004
- Quality Certificate - Lot No.02426003
- Quality Certificate - Lot No.01326002
- Quality Certificate - Lot No.00426001
- Quality Certificate - Lot No.35025026
- Quality Certificate - Lot No.34925025
- Quality Certificate - Lot No.32925024
- Quality Certificate - Lot No.31225023
- Quality Certificate - Lot No.31125022
- Quality Certificate - Lot No.28625021
- Quality Certificate - Lot No.22825020
- Quality Certificate - Lot No.22725019
- Quality Certificate - Lot No.21225018
- Quality Certificate - Lot No.21125017
- Quality Certificate - Lot No.19925016
- Quality Certificate - Lot No.19825015
- Quality Certificate - Lot No.19725014
- Quality Certificate - Lot No.18725013
- Quality Certificate - Lot No.17025012
- Quality Certificate - Lot No.12625011