Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 125 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps
Product Number8388
These 125 mL Costar® disposable polystyrene bottles have smooth sides and are ideal for storage of media, buffers and other aqueous solutions.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | 8388 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 125 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Cylindrical |
| Cap Color | Red |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34825006
- Quality Certificate - Lot No.31525005
- Quality Certificate - Lot No.24625004
- Quality Certificate - Lot No.15425003
- Quality Certificate - Lot No.08225002
- Quality Certificate - Lot No.01225001
- Quality Certificate - Lot No.29524003
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.15024001
- Quality Certificate - Lot No.33323004
- Quality Certificate - Lot No.15923003
- Quality Certificate - Lot No.03423002
- Quality Certificate - Lot No.02523001
- Quality Certificate - Lot No.27222010
- Quality Certificate - Lot No.25822009
- Quality Certificate - Lot No.25722008
- Quality Certificate - Lot No.22122007
- Quality Certificate - Lot No.22022006
- Quality Certificate - Lot No.21922005
- Quality Certificate - Lot No.21322004
- Quality Certificate - Lot No.14722003
- Quality Certificate - Lot No.07722002
- Quality Certificate - Lot No.07522001
- Quality Certificate - Lot No.16221003
- Quality Certificate - Lot No.07221002
- Quality Certificate - Lot No.06921001
- Quality Certificate - Lot No.32720009
- Quality Certificate - Lot No.32620008
- Quality Certificate - Lot No.31620007
- Quality Certificate - Lot No.31520006