Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 250 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps
Product Number8390

These 250 mL Costar® disposable polystyrene bottles have smooth sides and are ideal for storage of media, buffers and other aqueous solutions.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Fr. 88.87 per case
Added to Your Shopping Cart
Details
Product Number | 8390 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Cylindrical |
Cap Color | Red |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.28224005
- Quality Certificate - Lot No.15224004
- Quality Certificate - Lot No.09924003
- Quality Certificate - Lot No.09724002
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.22823003
- Quality Certificate - Lot No.08323002
- Quality Certificate - Lot No.07723001
- Quality Certificate - Lot No.25322012
- Quality Certificate - Lot No.23722011
- Quality Certificate - Lot No.23522010
- Quality Certificate - Lot No.23422009
- Quality Certificate - Lot No.21822008
- Quality Certificate - Lot No.19622007
- Quality Certificate - Lot No.19422006
- Quality Certificate - Lot No.19322005
- Quality Certificate - Lot No.19222004
- Quality Certificate - Lot No.01922003
- Quality Certificate - Lot No.01722002
- Quality Certificate - Lot No.01522001
- Quality Certificate - Lot No.16021005
- Quality Certificate - Lot No.13721004
- Quality Certificate - Lot No.13621003
- Quality Certificate - Lot No.08321002
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.32320006
- Quality Certificate - Lot No.26120005
- Quality Certificate - Lot No.17620004
- Quality Certificate - Lot No.06920003