Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, Not Treated, 1 per Bag, 40 per Case
Product Number431644

- To be used with Tubing Set (Cat. No. 10043)
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Chemically resistant, heat sealable flexible tubing
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
- Easy Grip Cap features large knurls designed for ergonomic handling
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 431644 |
Qty./Pk | 1 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 850 cm² |
Neck Style | Wide Mouth |
Graduations | Yes |
Recommended Medium Volume | 170 - 255 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10525800
- Quality Certificate - Lot No.08525501
- Quality Certificate - Lot No.03425500
- Quality Certificate - Lot No.15724002
- Quality Certificate - Lot No.09424001
- Quality Certificate - Lot No.08122001
- Quality Certificate - Lot No.30521001
- Quality Certificate - Lot No.34420002
- Quality Certificate - Lot No.30120502
- Quality Certificate - Lot No.14220501
- Quality Certificate - Lot No.00820001
- Quality Certificate - Lot No.34519007
- Quality Certificate - Lot No.27719006
- Quality Certificate - Lot No.25519005
- Quality Certificate - Lot No.19019004
- Quality Certificate - Lot No.11419003
- Quality Certificate - Lot No.06619002
- Quality Certificate - Lot No.02519001
- Quality Certificate - Lot No.34718004
- Quality Certificate - Lot No.15818003
- Quality Certificate - Lot No.11318002
- Quality Certificate - Lot No.07318001
- Quality Certificate - Lot No.17317003
- Quality Certificate - Lot No.13217002
- Quality Certificate - Lot No.08317002
- Quality Certificate - Lot No.01717001
- Quality Certificate - Lot No.31416002
- Quality Certificate - Lot No.15516001
- Quality Certificate - Lot No.32915004
- Quality Certificate - Lot No.23315003