PYREX® 100 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-100
100 mL PYREX® Class A メスシリンダーは、ASTM E-1272およびASTM E-542に準拠して「受用(TC)」としてキャリブレーションされています。混合用シリンダーとしてお使いいただけます。目盛のマーキングは耐久性のある白いエナメルです。各シリンダーには、PYREX® № 16スタンダードテーパーストッパーが付属します。
ISO/IEC 17025認定検査場で検査済みおよびキャリブレーション済み。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥4,460 per case
Added to Your Shopping Cart
Details
| Product Number | 3002-100 |
| パック入数 | 1 / パック |
| ケース入数 | 1 / ケース |
| ブランド | PYREX® |
| バンパーガード | No |
| Capacity | 100 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 1 mL |
| Height | 295 mm (approx.) |
| O.D. | 29 mm (approx.) |
| Standard Taper Stopper No. | 16 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 0.5 mL |
| Top Style | Standard Taper Stopper |
Specifications Documents