PYREX® 有栓メスシリンダー(Class A) 2 L
Product Number3002-2L
2 L PYREX® Class A メスシリンダーは、ASTM E-1272およびASTM E-542に準拠して「受用(TC)」としてキャリブレーションされています。混合用シリンダーとしてお使いいただけます。目盛のマーキングは耐久性のある白いエナメルです。それぞれに摺合せストッパーが付きます。
ISO/IEC 17025認定検査場で検査済みおよびキャリブレーション済み。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | 3002-2L |
| パック入数 | 1 / パック |
| ケース入数 | 1 / ケース |
| ブランド | PYREX® |
| バンパーガード | No |
| Capacity | 2000 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 20 mL |
| Height | 550 mm (approx.) |
| O.D. | 83 mm (approx.) |
| Standard Taper Stopper No. | 38 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 6 mL |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10626111
- Quality Certificate - Lot No.08626070
- Quality Certificate - Lot No.25525062
- Quality Certificate - Lot No.20525001
- Quality Certificate - Lot No.34124018
- Quality Certificate - Lot No.25624003
- Quality Certificate - Lot No.33923025
- Quality Certificate - Lot No.24823041
- Quality Certificate - Lot No.24323013
- Quality Certificate - Lot No.09323035
- Quality Certificate - Lot No.06023064
- Quality Certificate - Lot No.04123003
- Quality Certificate - Lot No.32122037
- Quality Certificate - Lot No.24522012
- Quality Certificate - Lot No.15522032
- Quality Certificate - Lot No.12720057
- Quality Certificate - Lot No.02720022
- Quality Certificate - Lot No.31219015
- Quality Certificate - Lot No.30119053
- Quality Certificate - Lot No.24819024
- Quality Certificate - Lot No.22619029
- Quality Certificate - Lot No.12919031
- Quality Certificate - Lot No.10119028
- Quality Certificate - Lot No.33818011
- Quality Certificate - Lot No.33418029
- Quality Certificate - Lot No.13818028
- Quality Certificate - Lot No.25017048
- Quality Certificate - Lot No.03917067
- Quality Certificate - Lot No.28616006
- Quality Certificate - Lot No.26716031