Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-500

Learn More

These 500mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 27 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-27.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3002-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 500 mL |
Cylinder Feature | Serialized/Certified Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 5 mL |
Height | 445 mm (approx.) |
O.D. | 50 mm (approx.) |
Standard Taper Stopper No. | 27 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 2 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.11225145
- Quality Certificate - Lot No.23024014
- Quality Certificate - Lot No.32923024
- Quality Certificate - Lot No.29823191
- Quality Certificate - Lot No.18623010
- Quality Certificate - Lot No.13223006
- Quality Certificate - Lot No.01723065
- Quality Certificate - Lot No.31222027
- Quality Certificate - Lot No.04220030
- Quality Certificate - Lot No.01520002
- Quality Certificate - Lot No.16219046
- Quality Certificate - Lot No.30318315
- Quality Certificate - Lot No.17818055
- Quality Certificate - Lot No.05218182
- Quality Certificate - Lot No.01518002
- Quality Certificate - Lot No.31717042
- Quality Certificate - Lot No.26417022
- Quality Certificate - Lot No.16017018
- Quality Certificate - Lot No.15117027
- Quality Certificate - Lot No.09717027
- Quality Certificate - Lot No.05117008
- Quality Certificate - Lot No.33316048
- Quality Certificate - Lot No.21516073
- Quality Certificate - Lot No.16816031
- Quality Certificate - Lot No.04716061
- Quality Certificate - Lot No.00716038
- Quality Certificate - Lot No.30615004
- Quality Certificate - Lot No.30415029
- Quality Certificate - Lot No.09115042
- Quality Certificate - Lot No.04515006