Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mL Class A Precision Bore Micro Buret with Glass Standard Taper Stopcock
Product Number2128-5
These burets are designed for precise analytical methods in microchemistry. Precision bore tubing throughout the body assures accuracy between any two points. Funnel top facilitates addition of reagents by pouring, or by suction from below, through a rubber-stoppered tube. Tips are tapered to assure smooth flow. Stopcocks turn freely, yet give positive control and are of 2 mm bore. The capacity tolerance on these burets is established by ASTM E-1189 and are calibrated in accordance with ASTM E-542.
Product Number | 2128-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 5 mL |
Graduation Interval | 0.01 mL |
Height | 735 mm (approx.) |
O.D. | 7 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore glass |
Tolerance | 0.01 mL |
- Quality Certificate - Lot No.15424001
- Quality Certificate - Lot No.11224006
- Quality Certificate - Lot No.07224006
- Quality Certificate - Lot No.33423006
- Quality Certificate - Lot No.02523006
- Quality Certificate - Lot No.35622001
- Quality Certificate - Lot No.31322002
- Quality Certificate - Lot No.17822001
- Quality Certificate - Lot No.35521006
- Quality Certificate - Lot No.26621003
- Quality Certificate - Lot No.14921003
- Quality Certificate - Lot No.08321005
- Quality Certificate - Lot No.26820001
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.10720001
- Quality Certificate - Lot No.02920001
- Quality Certificate - Lot No.32319001
- Quality Certificate - Lot No.24019001
- Quality Certificate - Lot No.35518001
- Quality Certificate - Lot No.34418797
- Quality Certificate - Lot No.30318924
- Quality Certificate - Lot No.09618452
- Quality Certificate - Lot No.03118342
- Quality Certificate - Lot No.30017045
- Quality Certificate - Lot No.27717857
- Quality Certificate - Lot No.12317198
- Quality Certificate - Lot No.04417001
- Quality Certificate - Lot No.02016001
- Quality Certificate - Lot No.23715001
- Quality Certificate - Lot No.10615001