Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mL Polypropylene Centrifuge Tube, Self-Standing, with Accessories, Sterile, 1 per bag, 2 per case
Product Number11706
Corning® 50 mL clear polypropylene (PP) preassembled closed systems self-standing centrifuge tubes come with the advanced polyethylene CentriStar™ caps. The CentriStar™ cap has an easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminated all seepage when used under recommended conditions. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 3000xg
- Sterile and nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 11706 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Tube Style | Centrifuge |
| Bottom Style | Conical self-standing |
| Neck Style | Wide |
| Top Style | Threaded |
| Cap Style | CentriStar |
| Cap Material | Polypropylene |
| Cap Diameter | 35.2 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Capacity | 50 mL |
| Feature | Disposable |
| Sterile | Yes |
| O.D. | 29.1 mm (approx.) |
| Rack | No |
- Quality Certificate - Lot No.23226029
- Quality Certificate - Lot No.18026052
- Quality Certificate - Lot No.23125046
- Quality Certificate - Lot No.19125062
- Quality Certificate - Lot No.35224038
- Quality Certificate - Lot No.32524042
- Quality Certificate - Lot No.31024051
- Quality Certificate - Lot No.29724011
- Quality Certificate - Lot No.29624044
- Quality Certificate - Lot No.08724041
- Quality Certificate - Lot No.02424039
- Quality Certificate - Lot No.35223009
- Quality Certificate - Lot No.32023026
- Quality Certificate - Lot No.27123019
- Quality Certificate - Lot No.25023023
- Quality Certificate - Lot No.22023030
- Quality Certificate - Lot No.20523004
- Quality Certificate - Lot No.19423003
- Quality Certificate - Lot No.14123003
- Quality Certificate - Lot No.13823004
- Quality Certificate - Lot No.10423010
- Quality Certificate - Lot No.34922026
- Quality Certificate - Lot No.33322004
- Quality Certificate - Lot No.27322042
- Quality Certificate - Lot No.24422006
- Quality Certificate - Lot No.04622003
- Quality Certificate - Lot No.28421009
- Quality Certificate - Lot No.23821004
- Quality Certificate - Lot No.17521012
- Quality Certificate - Lot No.10221033