text.skipToContent text.skipToNavigation

Falcon® 225 mL PP Centrifuge Tube, Conical Bottom, with Plug Seal Screw Cap, Sterile, 8/Bag, 48/Case

Product Number352075

E-mail

Falcon® 225 mL polypropylene (PP) conical centrifuge tubes have a 7,500 RCF rating. These sterile tubes come with polyethylene plug-seal screw caps and are packaged 8 to a bag and 48 to a case.

  • 225 mL capacity: approximate dimensions are 61mm O.D.; 137mm length
  • Sterilized by gamma irradiation
  • Molded graduations
  • Polyethylene plug-seal screw cap


$138.28 per case

Details
Product Number   352075
Qty./Pk   8 / Pk  
Qty./Cs   48 / Cs  
Brand   Falcon®  
Capacity   225 mL  
Tube Style   Centrifuge  
Maximum RCF   7500 xg  
Color   Clear  
Cap Color   Blue  
O.D.   61  
Length   137 mm  
Specifications Documents