text.skipToContent text.skipToNavigation

Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case

Product Number352097

E-mail

Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.

  • Approximate dimensions: 17mm O.D.; 120mm length
  • Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
  • Dark blue printed graduations and white writing patch
  • Polyethylene dome-seal screw cap offers positive seal over full circumference
  • Rack can be separated into two sections

Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.


Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 202.56 per case

Details
Product Number   352097
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Capacity   15 mL  
Tube Style   Centrifuge  
Bottom Style   Conical  
Maximum RCF   12000 xg  
Graduations   Yes  
Graduation Interval   0.5 mL  
Color   Clear  
Cap Style   Dome seal screw cap  
Cap Material   Polyethylene  
Cap Color   Blue  
Sterile   Yes  
Self Standing   No  
O.D.   17  
Length   120 mm  
Rack   Yes  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents