Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Rack, 500/Case
Product Number352098
Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packed 25 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 352098 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 16000 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Flat top |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 30 |
| Length | 115 mm |
| Rack | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13126601
- Quality Certificate - Lot No.11926002
- Quality Certificate - Lot No.11826004
- Quality Certificate - Lot No.11626004
- Quality Certificate - Lot No.11526003
- Quality Certificate - Lot No.11426004
- Quality Certificate - Lot No.11426003
- Quality Certificate - Lot No.11326005
- Quality Certificate - Lot No.11326004
- Quality Certificate - Lot No.11226004
- Quality Certificate - Lot No.11126005
- Quality Certificate - Lot No.09926601
- Quality Certificate - Lot No.08726050
- Quality Certificate - Lot No.08726049
- Quality Certificate - Lot No.07526048
- Quality Certificate - Lot No.07126007
- Quality Certificate - Lot No.07026005
- Quality Certificate - Lot No.06926006
- Quality Certificate - Lot No.06826053
- Quality Certificate - Lot No.06726002
- Quality Certificate - Lot No.06626001
- Quality Certificate - Lot No.06526001
- Quality Certificate - Lot No.06426003
- Quality Certificate - Lot No.06326007
- Quality Certificate - Lot No.06226006
- Quality Certificate - Lot No.06126039
- Quality Certificate - Lot No.06026005
- Quality Certificate - Lot No.05726601
- Quality Certificate - Lot No.04826020
- Quality Certificate - Lot No.04726046