Falcon® 15 mL Polystyrene Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case
产品编号352099
Falcon® 15 mL polystyrene conical centrifuge tubes have a 1,800 RCF rating. The tubes come with polyethylene dome seal screw caps. These sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 352099 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 1800 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | Yes |
| Application | Diagnostics |
| Product Material | Polystyrene |
产品规格文件
可用的证书
- 质量证书 – 批号 28626010
- 质量证书 – 批号 28226007
- 质量证书 – 批号 28126006
- 质量证书 – 批号 27926006
- 质量证书 – 批号 27526005
- 质量证书 – 批号 25026134
- 质量证书 – 批号 25026132
- 质量证书 – 批号 24226002
- 质量证书 – 批号 23826013
- 质量证书 – 批号 23626074
- 质量证书 – 批号 23326014
- 质量证书 – 批号 23126019
- 质量证书 – 批号 22926100
- 质量证书 – 批号 20926028
- 质量证书 – 批号 20826106
- 质量证书 – 批号 18826010
- 质量证书 – 批号 18726113
- 质量证书 – 批号 18426054
- 质量证书 – 批号 18226028
- 质量证书 – 批号 16026016
- 质量证书 – 批号 15626063
- 质量证书 – 批号 15426034
- 质量证书 – 批号 15226078
- 质量证书 – 批号 13126102
- 质量证书 – 批号 12826027
- 质量证书 – 批号 12626042
- 质量证书 – 批号 12526031
- 质量证书 – 批号 12226017
- 质量证书 – 批号 09726010
- 质量证书 – 批号 08426069