Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Tip Refill System, Empty Racks, Refill Rack for 10 µL and 200 µL Tips, Nonsterile, 10 Racks/Pack, 5 Packs/Case
Product NumberRFL-R
Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RFL-R is suitable for both the 10 µL and 200 µL refill inserts
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
Added to Your Shopping Cart
Details
Product Number | RFL-R |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents