Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Tip Refill System, Empty Racks, Refill Rack for 10 µL and 200 µL Tips, Nonsterile, 10 Racks/Pack, 5 Packs/Case
Product NumberRFL-R
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PRFL-R-200 or PRFL-R-300. It will remain available in all other regions.
Axygen Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RFL-R is suitable for both the 10 µL and 200 µL refill inserts
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
| Product Number | RFL-R |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.14325267
- Quality Certificate - Lot No.15524267
- Quality Certificate - Lot No.27723267
- Quality Certificate - Lot No.24923267
- Quality Certificate - Lot No.06123267
- Quality Certificate - Lot No.03723267
- Quality Certificate - Lot No.00923267
- Quality Certificate - Lot No.29922267