Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tip, Beveled, Clear, Nonsterile, Stacked Rack
Product NumberT-200-C-L-STK

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Product Number | T-200-C-L-STK |
Qty./Pk | 480 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.01525295
- Quality Certificate - Lot No.12024295
- Quality Certificate - Lot No.10624295
- Quality Certificate - Lot No.07124295
- Quality Certificate - Lot No.26223402
- Quality Certificate - Lot No.03023295
- Quality Certificate - Lot No.31922402
- Quality Certificate - Lot No.30822295
- Quality Certificate - Lot No.33220295
- Quality Certificate - Lot No.05020295
- Quality Certificate - Lot No.33319295
- Quality Certificate - Lot No.20819075
- Quality Certificate - Lot No.20519075
- Quality Certificate - Lot No.10619295
- Quality Certificate - Lot No.07719295
- Quality Certificate - Lot No.27818295
- Quality Certificate - Lot No.15218295
- Quality Certificate - Lot No.14518295
- Quality Certificate - Lot No.08218295
- Quality Certificate - Lot No.02218402
- Quality Certificate - Lot No.34417402
- Quality Certificate - Lot No.30517075
- Quality Certificate - Lot No.29417075
- Quality Certificate - Lot No.24717075
- Quality Certificate - Lot No.19917075
- Quality Certificate - Lot No.15217075
- Quality Certificate - Lot No.13617075
- Quality Certificate - Lot No.34616402
- Quality Certificate - Lot No.33616402
- Quality Certificate - Lot No.32716402