Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Clear,Nonsterile,Stacked Rack,96 Tips/Rack,5 Racks/Stack,10 Stacks/Case
Product NumberT-200-C-STK

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | T-200-C-STK |
Qty./Pk | 480 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16125295
- Quality Certificate - Lot No.22724295
- Quality Certificate - Lot No.05824295
- Quality Certificate - Lot No.03923295
- Quality Certificate - Lot No.02223295
- Quality Certificate - Lot No.34922295
- Quality Certificate - Lot No.34522295
- Quality Certificate - Lot No.27722295
- Quality Certificate - Lot No.27022295
- Quality Certificate - Lot No.05721402
- Quality Certificate - Lot No.34920402
- Quality Certificate - Lot No.28920402
- Quality Certificate - Lot No.28720402
- Quality Certificate - Lot No.13220295
- Quality Certificate - Lot No.10720295
- Quality Certificate - Lot No.08520402