Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-Y

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | T-200-Y |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Sterile | No |
Color | Yellow |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24025005
- Quality Certificate - Lot No.23925948
- Quality Certificate - Lot No.23925417
- Quality Certificate - Lot No.23725810
- Quality Certificate - Lot No.23625006
- Quality Certificate - Lot No.23325012
- Quality Certificate - Lot No.23225948
- Quality Certificate - Lot No.23225429
- Quality Certificate - Lot No.22325046
- Quality Certificate - Lot No.22225029
- Quality Certificate - Lot No.22025948
- Quality Certificate - Lot No.21625279
- Quality Certificate - Lot No.21325948
- Quality Certificate - Lot No.21325429
- Quality Certificate - Lot No.21325417
- Quality Certificate - Lot No.19925004
- Quality Certificate - Lot No.19625010