Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Hinged Rack, Yellow, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-200-Y-R

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | T-200-Y-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Sterile | No |
Color | Yellow |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28325001
- Quality Certificate - Lot No.26925001
- Quality Certificate - Lot No.24125295
- Quality Certificate - Lot No.22325001
- Quality Certificate - Lot No.19025001
- Quality Certificate - Lot No.18125001
- Quality Certificate - Lot No.16725402
- Quality Certificate - Lot No.14525001
- Quality Certificate - Lot No.09825001
- Quality Certificate - Lot No.07925402