text.skipToContent text.skipToNavigation

Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Sterile, Stacked Rack, 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Case

Product NumberT-200-Y-STK-S

E-mail


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Beveled
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.



Details
Product Number   T-200-Y-STK-S
数量/包   480 /包  
数量/箱   4800 /箱  
品牌   Axygen®  
包装规格   96支吸头/盒,5盒/叠,10叠/箱  
容量   200 µL  
容积范围   1 - 200 µL  
过滤器   没有  
Sterile   Yes  
Autoclavable   No  
颜色   黄色  
Specifications Documents